Pxxx0SxLHL

P0380SCLRP

  • Electrical Characteristics
    • Catalog # P0380SCLRP
    • Max Capacitance Tip to Ring (pF) 20
    • Min Capacitance Tip to Ring (pF) 35
    • IDRM @ VDRM (μA) 0.4
    • Holding Current (mA) 50
    • Iscurr 800
    • Peak Off-State Voltage Tip to Ring (V) 35
    • Switching Voltage Tip to Ring (V) 55
    • Surge Rating C