Pxxx0SxLHL

P4500SBLHLRP

  • Electrical Characteristics
    • Catalog # P4500SBLHLRP
    • Max Capacitance Tip to Ring (pF) 50
    • Min Capacitance Tip to Ring (pF) 10
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models P4500SBLHLRP
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp10x700 100
    • Ipp2x10 250
    • Ipp5x310 100
    • Ipp5x320 100
    • Ipp8x20 250
    • Peak Off-State Voltage Tip to Ring (V) 400
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 570
    • Surge Rating B
    • Package DO-214AA