PxxxxS4xL

P0220S4BLRP

  • Electrical Characteristics
    • Catalog # P0220S4BLRP
    • Max Capacitance Tip to Ring (pF) 30
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models P0220S4BLRP
    • Ipp10x700 100
    • Ipp2x10 200
    • Ipp8x20 200
    • Peak Off-State Voltage Tip to Ring (V) 15
    • Switching Voltage Tip to Ring (V) 32
    • Surge Rating B
    • Package SOD-123FL