Pxxx2SxLHL

P6002SCLHLRP

  • Electrical Characteristics
    • Catalog # P6002SCLHLRP
    • Max Capacitance Tip to Ring (pF) 30
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 20
    • Iscurr 800
    • Partner ECAD Models P6002SCLHLRP
    • Regulatory Requirements GR1089 INTRA-BUILDING
      GR1089 I
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x310 200
    • Ipp5x320 200
    • Ipp8x20 500
    • Peak Off-State Voltage Tip to Ring (V) 550
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 700
    • Surge Rating B
    • Package DO-214AA