Q2L (A/B Rated)

P0720Q12BLRP

  • Electrical Characteristics
    • Catalog # P0720Q12BLRP
    • Max Capacitance Tip to Ring (pF) 60
    • Min Capacitance Tip to Ring (pF) 40
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P0720Q12BLRP
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY (SE
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp10x700 100
    • Ipp2x10 250
    • Ipp5x310 100
    • Ipp5x320 100
    • Ipp8x20 250
    • Peak Off-State Voltage Tip to Ring (V) 65
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 88
    • Surge Rating B
    • Package 3x3 QFN