Q2L (A/B Rated)

P2300Q12ALRP

  • Electrical Characteristics
    • Catalog # P2300Q12ALRP
    • Max Capacitance Tip to Ring (pF) 35
    • Min Capacitance Tip to Ring (pF) 25
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P2300Q12ALRP
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      GR1089 INTRA-BUILDING
      ITU K.20 (SERIES RESISTANCE NE
      ITU K.20 ENHANCED (SERIES RESI
      ITU K.21 ENHANCED (SERIES RESI
      TIA-968-A (SERIES RESISTANCE N
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp10x700 75
    • Ipp2x10 150
    • Ipp5x310 75
    • Ipp5x320 75
    • Ipp8x20 150
    • Peak Off-State Voltage Tip to Ring (V) 190
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 260
    • Surge Rating A
    • Package 3x3 QFN