SDP SOT23-5

SDP0180T023G5RP

  • Electrical Characteristics
    • Catalog # SDP0180T023G5RP
    • Max Capacitance Tip to Ring (pF) 6.6
    • Min Capacitance Tip to Ring (pF) 4.4
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 30
    • Iscurr 500
    • Partner ECAD Models SDP0180T023G5RP
    • Ipp8x20 50
    • Peak Off-State Voltage Tip to Ring (V) 18
    • Pins Tip to Ring 1 5-3 4
    • Switching Voltage Tip to Ring (V) 25
    • Surge Rating G
    • Package SOT23-5