background-waves

SDP0220Q38CB

Product Status| Activei

SDP0220Q38CB

SIDACtor® Bi 22V 500A QFN 5x6 8L RoHS | Series: SDPXXX0Q38CX
info
This new SIDACtor series provides overvoltage protection for applications such as VDSL2, ADSL2+, and 1000BaseT with minimal affect on the data signal. This latest silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications. This QFN package is a surface mount solution offered with a surge capability that meets or exceeds most worldwide inter-building standards and recommendations for lightning surge withstand capability of secondary protectors.
PropertyValue
VDRM T-R (V)
16
VS T-R (V)
30
Pins Tip to Ring
1 8-4 5
CO 2V T-R MAX (pF)
15
CO 2V T-R MIN (pF)
9
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
50
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
Ipp5x310
200
Ipp2x10
500
Ipp8x20
400
Pins Tip to Ground
1 8-3 6
Pins Ring to Ground
4 5-3 6
Surge Rating
C
Package
5x6 QFN
Circuit Diagram
Biased-Bridge
Switching Voltage Ring to Ground
30
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
8
Switching Voltage Tip to Ground
30
Peak Off-State Voltage Ring to Ground
16
ITSM 60Hz (A)
30
Circuit Name
Biased-Bridge
Peak Off-State Voltage Tip to Ground
16
  • RoHS compliant
  • QFN (Quad Flatpak No-lead) surface mount package
  • Low insertion loss
  • Low log linear voltage dependent capacitance
  • Bidirectional transient voltage protection
  • Crowbarring speed of nanoseconds
  • Teccor branded SIDACtor technology
  • Balanced longitudinal load capacitance
  • Balanced OV protection

SDP0220Q38CB Applications

Highlights Section

  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • GR 1089 Inter-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • ITU K.20/21 Enhanced Level
  • TIA-968-A

SDP0220Q38CB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SDP0220Q38CBSIDACtor® Bi 22V 500A QFN 5x6 8L RoHSRoHS11/16/2014NoYes11/16/2014

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.