SEPxxxxQ38

SEP0080Q38_

  • Electrical Characteristics
    • Catalog # SEP0080Q38_
    • Max Capacitance Tip to Ring (pF) 25
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models SEP0080Q38-
    • Ipp2x10 500
    • Ipp5x310 200
    • Ipp8x20 400
    • Peak Off-State Voltage Tip to Ring (V) 6
      6
    • Pins Tip to Ring 1 8-4 5
    • Pins Tip to Ground 1 8-3 6
    • Pins Ring to Ground 4 5-3 6
    • Switching Voltage Tip to Ring (V) 25