TwinChip DO-15

P2602GALRP

  • Electrical Characteristics
    • Catalog # P2602GALRP
    • Max Capacitance Tip to Ring (pF) 25
    • Min Capacitance Tip to Ring (pF) 15
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Regulatory Requirements ITU K.20 (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
    • Ipp2x10 120
    • Ipp5x310 50
    • Ipp8x20 100
    • Peak Off-State Voltage Tip to Ring (V) 220
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 300
    • Surge Rating A
    • Package DO-15