TwinChip DO-15

P3002GALRP

  • Electrical Characteristics
    • Catalog # P3002GALRP
    • Max Capacitance Tip to Ring (pF) 20
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Regulatory Requirements ITU K.20 (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
    • Ipp2x10 120
    • Ipp5x310 50
    • Ipp8x20 100
    • Peak Off-State Voltage Tip to Ring (V) 280
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 360
    • Surge Rating A
    • Package DO-15