background-waves

P3502GALRP

Product Status| Obsoletei

P3502GALRP

| Series: TwinChip DO-15
info

TwinChip™ Series DO-15 are very low capacitance SIDACtor® devices designed to protect broadband CPE equipment, such as VoIP and xDSL modems from damaging overvoltage transients. The series provides a through-hole solution that enables equipment to comply with global regulatory standards while limiting the impact to broadband signals.

Protection Solution to Meet:

  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • TIA-968-A
PropertyValue
VDRM T-R (V)
320
VS T-R (V)
400
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
20
CO 2V T-R MIN (pF)
10
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
150
Regulatory Requirements
ITU K.20 (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
Ipp5x310
50
Ipp2x10
120
Ipp8x20
100
Surge Rating
A
Package
DO-15
Circuit Diagram
TwinChip
Type
SLIC Protection SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
8
ITSM 60Hz (A)
20
Circuit Name
TwinChip
  • RoHS compliant
  • Low voltage overshoot
  • Low capacitance
  • Differential protection
  • Teccor brand SIDACtor technology

P3502GALRP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P3502GALRP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.