AxxxxUx4

A1220UA4L

  • Electrical Characteristics
    • Catalog # A1220UA4L
    • Max Capacitance Tip to Ring (pF) 20
    • Min Capacitance Tip to Ring (pF) 5
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
    • Ipp10x700 75
    • Ipp2x10 150
    • Ipp5x310 75
    • Ipp5x320 75
    • Ipp8x20 150
    • Peak Off-State Voltage Tip to Ring (V) 280
    • Pins Tip to Ring 3-1 6-4
    • Pins Tip to Ground 3-2 6-5
    • Pins Ring to Ground 1-2 4-5
    • Switching Voltage Tip to Ring (V) 350
    • Surge Rating A