Discontinued

Pxxx0NE

  • Electrical Characteristics
    • Catalog # P1500NE
    • Obsolete: 2009 -09-01
    • Replaced By: P1500MEL
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      180
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      650
    • CO 2V
      T-R MIN
      (pF)
      260
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet
    • Catalog # P1500NEL
    • Obsolete: 2009 -09-01
    • Replaced By: P1500MEL
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      180
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      650
    • CO 2V
      T-R MIN
      (pF)
      260
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet
    • Catalog # P1900NE
    • Obsolete: 2009 -09-01
    • Replaced By: P1900MEL
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      220
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      650
    • CO 2V
      T-R MIN
      (pF)
      260
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 0
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet
    • Catalog # P1900NEL
    • Obsolete: 2009 -09-01
    • Replaced By: P1900MEL
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      220
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      650
    • CO 2V
      T-R MIN
      (pF)
      260
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet
    • Catalog # P2300NE
    • Obsolete: 2009 -09-01
    • Replaced By: P1900MEL
    • VDRM T-R
      (V)
      180
    • VS T-R
      (V)
      260
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      600
    • CO 2V
      T-R MIN
      (pF)
      350
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet
    • Catalog # P2300NEL
    • Obsolete: 2009 -09-01
    • Replaced By: P2300MEL
    • VDRM T-R
      (V)
      180
    • VS T-R
      (V)
      260
    • Pins T-R 1-3
    • CO 2V
      T-R MAX
      (pF)
      600
    • CO 2V
      T-R MIN
      (pF)
      350
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp8x20 3000
    • Surge Rating E
    • Datasheet