Discontinued

pxxx2z_

  • Electrical Characteristics
    • Catalog # P0602ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      25
    • VS T-R
      (V)
      40
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      GR1089 INTRA-BUILDING
      ITU K.20 (SERIES RESISTANCE NE
      ITU K.20 ENHANCED (SERIES RESI
      ITU K.21 ENHANCED (SERIES RESI
      TIA-968-A (SERIES RESISTANCE N
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 150
    • Ipp8x20 150
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Order Sample
    • Catalog # P0602ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      25
    • VS T-R
      (V)
      40
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P0602ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      25
    • VS T-R
      (V)
      40
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 50
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P1402ZA
    • Obsolete: 2012 -05-28
    • VDRM T-R
      (V)
      58
    • VS T-R
      (V)
      77
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P1402ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      58
    • VS T-R
      (V)
      77
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P1402ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      58
    • VS T-R
      (V)
      77
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P1602ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      65
    • VS T-R
      (V)
      95
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P1602ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      65
    • VS T-R
      (V)
      95
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P1602ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      65
    • VS T-R
      (V)
      95
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P2202ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      90
    • VS T-R
      (V)
      130
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P2202ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      90
    • VS T-R
      (V)
      130
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P2202ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      90
    • VS T-R
      (V)
      130
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P2702ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      120
    • VS T-R
      (V)
      160
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P2702ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      120
    • VS T-R
      (V)
      160
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P2702ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      120
    • VS T-R
      (V)
      160
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P3002ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P3002ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P3002ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      140
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P3602ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      160
    • VS T-R
      (V)
      220
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P3602ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      160
    • VS T-R
      (V)
      220
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P3602ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      160
    • VS T-R
      (V)
      220
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P4202ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      190
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P4202ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      190
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P4202ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      190
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P4802ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      220
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P4802ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      220
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P4802ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      220
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P6002ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      275
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P6002ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      275
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P6002ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      275
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 320
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet