Discontinued

pxxx3z

  • Electrical Characteristics
    • Catalog # A2106ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 120
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # A2106ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 120
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # A2106ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 120
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Order Sample
    • Catalog # A5030ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      400
    • VS T-R
      (V)
      550
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # A5030ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      400
    • VS T-R
      (V)
      550
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # A5030ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      400
    • VS T-R
      (V)
      550
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter Building
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P1553ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      130
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P1553ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      130
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P1553ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      130
    • VS T-R
      (V)
      180
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P1803ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      150
    • VS T-R
      (V)
      210
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P1803ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      150
    • VS T-R
      (V)
      210
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P1803ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      150
    • VS T-R
      (V)
      210
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P2103ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P2103ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P2103ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      170
    • VS T-R
      (V)
      250
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Order Sample
    • Catalog # P2353ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      200
    • VS T-R
      (V)
      270
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      GR1089 INTRA-BUILDING
      ITU K.20 (SERIES RESISTANCE NE
      ITU K.20 ENHANCED (SERIES RESI
      ITU K.21 ENHANCED (SERIES RESI
      TIA-968-A (SERIES RESISTANCE N
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 150
    • Ipp8x20 150
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P2353ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      200
    • VS T-R
      (V)
      270
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P2353ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      200
    • VS T-R
      (V)
      270
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Catalog # P2703ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      230
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P2703ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      230
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P2703ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      230
    • VS T-R
      (V)
      300
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Order Sample
    • Catalog # P3203ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      270
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P3203ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      270
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P3203ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      270
    • VS T-R
      (V)
      350
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Order Sample
    • Catalog # P3403ZA
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      300
    • VS T-R
      (V)
      400
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20 (Series Resistance Needed)
      ITU K.20 Enhanced (Series Resistance Needed)
      ITU K.21 Enhanced (Series Resistance Needed)
      TIA-968-A (Series Resistance Needed)
      YD/T 993-1998 Without Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating A
    • Datasheet
    • Catalog # P3403ZB
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      300
    • VS T-R
      (V)
      400
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 Intra-Building
      GR1089 Inter-Building (Series Resistance Needed)
      ITU K.20
      ITU K.20 Enhanced
      ITU K.21 Enhanced
      TIA-968-A
      YD/T 993-1998 Without Primary
      YD/T 993-1998 With Primary (Series Resistance Needed)
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating B
    • Datasheet
    • Catalog # P3403ZC
    • Obsolete: 2007 -12-31
    • VDRM T-R
      (V)
      300
    • VS T-R
      (V)
      400
    • Pins T-R 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp2x10 500
    • Ipp8x20 400
    • Pins T-G 2-4 7-9 12-14 17-19
    • Surge Rating C
    • Datasheet
    • Order Sample