SDPXXX0Q38X

SDP3100Q38B

  • Electrical Characteristics
    • Catalog # SDP3100Q38B
    • Max Capacitance Tip to Ring (pF) 28
    • Min Capacitance Tip to Ring (pF) 18
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
      ITU K.20 (SERIES RESISTANCE NE
      TIA-968-A (SERIES RESISTANCE N
    • Ipp2x10 250
    • Ipp5x310 100
    • Ipp8x20 230
    • Peak Off-State Voltage Tip to Ring (V) 275
    • Pins Tip to Ring 1 8-4 5
    • Pins Tip to Ground 1 8-3 6
    • Pins Ring to Ground 4 5-3 6
    • Switching Voltage Tip to Ring (V) 350
    • Replaced By Part Number SDP3100Q38CB
    • Surge Rating B