SMTBJ

SMTBJ170A

  • Electrical Characteristics
    • Catalog # SMTBJ170A
    • Max Capacitance Tip to Ring (pF) 35
    • Min Capacitance Tip to Ring (pF) 25
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models SMTBJ170A
    • Ipp8x20 150
    • Peak Off-State Voltage Tip to Ring (V) 170
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 215
    • Surge Rating A