TO-220

CR2353AC

  • Electrical Characteristics
    • Catalog # CR2353AC
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Peak Off-State Voltage Tip to Ring (V) 200
    • Pins Tip to Ring 1-3
    • Replaced By Part Number P2353ACL
    • Dye Type Rating C