Primary Protection pxxx2AC

P3002ACL

  • Electrical Characteristics
    • Catalog # P3002ACL
    • Max Capacitance Tip to Ring (pF) 55
    • Min Capacitance Tip to Ring (pF) 35
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P3002ACL
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x310 200
    • Ipp5x320 200
    • Ipp8x20 400
    • Peak Off-State Voltage Tip to Ring (V) 280
    • Pins Tip to Ring 1-3
    • Pins Tip to Ground 1-2
    • Pins Ring to Ground 3-2
    • Switching Voltage Tip to Ring (V) 360
    • Surge Rating C
    • Package Modified TO-220