background-waves

P3500FNL

Product Status| Activei

P3500FNL

SIDACtor® Bi 320V 3000A TO262M RoHS | Series: Pxxx0FNL
info

The Pxxx0FNL 3kA SIDACtor® series in TO-262M package are bi-directional protection thyristor devices designed to be used in series with clamping device such as varistors or TVS didoes for protecting AC power input lines.

Targets application are outdoor LED lighting, CATV network, power supply and inverters etc.

PropertyValue
VDRM T-R (V)
320
VS T-R (V)
400
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
450
CO 2V T-R MIN (pF)
250
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
50
di/dt @ 110°C (A/µs)
330
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
Ipp8x20
3000
Surge Rating
N
Package
TO-262M
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
ITSM 60Hz (A)
300
Circuit Name
Single Chip
  • 3 kA (8/20μs) surge rating
  • Automotive grade AEC-Q101 qualified
  • AC mains protection between L -N
  • Low overshoot voltage
  • Low on-state voltage
  • Surge capability does not degrade after multiple events within its surge ratings
  • Fails short circuit if surged in excess of its surge rating
  • Fast response in ns
  • Lead-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • RoHS compliant, leadfree and halogen-free

P3500FNL Applications

Highlights Section

  • Data and power interfaces for CATV amplifiers
  • Telecom base station equipment
  • Cell towers
  • UPS/AC high-power distribution grid
  • Automotive battery charging systems
  • Solar system DC/AC invertors

P3500FNL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P3500FNLTPSIDACtor® Bi 320V 3000A TO262M RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.