Pxxx0ME

P2600MEL

  • Electrical Characteristics
    • Catalog # P2600MEL
    • Max Capacitance Tip to Ring (pF) 600
    • Min Capacitance Tip to Ring (pF) 300
    • di/dt @ 110°C (A/μs) 630
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 50
    • Iscurr 801
    • Partner ECAD Models P2600MEL
    • Regulatory Requirements GR1089 INTER BUILDING
    • Ipp8x20 5000
    • Peak Off-State Voltage Tip to Ring (V) 220
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 300
    • Surge Rating B
    • Package TO-218