Pxxx0ME

P3500MEL

  • Electrical Characteristics
    • Catalog # P3500MEL
    • Max Capacitance Tip to Ring (pF) 550
    • Min Capacitance Tip to Ring (pF) 300
    • di/dt @ 110°C (A/μs) 630
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 52
    • Iscurr 803
    • Partner ECAD Models P3500MEL
    • Regulatory Requirements GR1089 INTER BUILDING
    • Ipp8x20 5000
    • Peak Off-State Voltage Tip to Ring (V) 320
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 400
    • Surge Rating B
    • Package TO-218