background-waves

P0300S3NLRP

Product Status| Activei

P0300S3NLRP

SIDACtor® Bi 30V 2500A DO214AB RoHS | Series: Pxxx0S3N
info
The Pxxx0S3N Series DO-214AB protection thyristors are components designed to protect equipment located in hostile environments from overvoltage transients. The Pxxx0S3N Series protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces, AC or DC power supplies. These components’ switching voltage VS are much lower than alternative Gas Discharge Tubes (GDT), and on-state voltage VT are much lower than alternative GDTs, Metal Oxide Varistors (MOV) and TVS Diodes. This Pxxx0S3N series are rated 3000A 8/20 μs, enabling equipment compliance with regulatory and customer surge requirements.
PropertyValue
VDRM T-R (V)
30
VS T-R (V)
45
CO 2V T-R MAX (pF)
80
CO 2V T-R MIN (pF)
150
Iscurr
800
IDRM @ VDRM (µA)
0.4
IH (A)
50
Ipp8x20
2500
Surge Rating
N
Package
DO-214AB
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
ITSM 60Hz (A)
250
Circuit Name
Single Chip
  • Low voltage overshoot
  • Low on-state voltage
  • Component properties do not degrade after multiple surge events within its limits
  • Fails short circuit when surged in excess of ratings
  • Fast response in microseconds
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01

P0300S3NLRP Applications

Highlights Section

  • Protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces, AC or DC power supplies.

P0300S3NLRP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0300S3NLRPSIDACtor® Bi 30V 2500A DO214AB RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_P0300S3NLRPYes1/13/2016Pdf IconIPC_Pxxx0S3NLRP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.