Pxxx0S3N

P1100S3NLRP

  • Electrical Characteristics
    • Catalog # P1100S3NLRP
    • Max Capacitance Tip to Ring (pF) 150
    • Min Capacitance Tip to Ring (pF) 450
    • IDRM @ VDRM (μA) 0.4
    • Holding Current (mA) 50
    • Iscurr 800
    • Partner ECAD Models P1100S3NLRP
    • Ipp8x20 3000
    • Peak Off-State Voltage Tip to Ring (V) 90
    • Switching Voltage Tip to Ring (V) 130
    • Surge Rating N
    • Package DO-214AB