Subscriber Line interface Circuit SLIC Protection

B61089QDR

  • Electrical Characteristics
    • Catalog # B61089QDR
    • VDRM T-R
      (V)
      170
    • Pins T-R 6-1/6-8
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • Regulatory Requirements GR1089 INTRA-BUILDING
      GR1089 I
    • Ipp5x310 70
    • Ipp2x10 120
    • Ipp8x20 170
    • Pins T-G 6-4/6-5
    • Package MS-012 (SOP-8)
    • Datasheet
    • Check Stock Order Sample