Pxxx1Cx2L

P1701CB2L

  • Electrical Characteristics
    • Catalog # P1701CB2L
    • Max Capacitance Tip to Ring (pF) 25
    • Min Capacitance Tip to Ring (pF) 15
    • di/dt @ 110°C (A/μs) 500
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Partner ECAD Models P1701CB2L
    • Regulatory Requirements GR1089 INTER-BUILDING (SERIES
    • Ipp10x700 100
    • Ipp2x10 250
    • Ipp5x310 100
    • Ipp5x320 100
    • Ipp8x20 250
    • Peak Off-State Voltage Tip to Ring (V) 160
    • Pins Tip to Ring 1-3
    • Pins Tip to Ground 1-2
    • Pins Ring to Ground 3-2
    • Switching Voltage Tip to Ring (V) 200
    • Forward Voltage Drop VF (V) 5
    • Surge Rating A
    • Package Modified DO-214AA