background-waves

P2601SDL

Product Status| Activei

P2601SDL

SIDACtor® Uni 220V 1000A DO214 2L RoHS | Series: pxxx1s_
info
These DO-214AA unidirectional protectors are constructed with a SIDACtor® device and an integrated diode. They protect SLICs (Subscriber Line Interface Circuits) from damage during transient voltage activity and enable line cards to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.
  • Parallel capacitive loads may affect electrical parameters.
PropertyValue
VDRM T-R (V)
220
VS T-R (V)
300
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
160
CO 2V T-R MIN (pF)
50
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
120
di/dt @ 110°C (A/µs)
1000
Regulatory Requirements
GR1089 INTER BUILDING
Ipp2x10
1000
Ipp8x20
800
Vf (V)
5
Surge Rating
D
Package
DO-214AA
Circuit Diagram
Single Chip SLIC
Type
SLIC Protection SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
ITSM 60Hz (A)
50
Circuit Name
Single Chip SLIC

P2601SDL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P2601SDLRPSIDACtor® Uni 220V 1000A DO214 2L RoHSRoHS11/1/2004NoYes6/3/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.