1-Form-A Power

CPC1979J

  • Electrical Characteristics
    • Catalog # CPC1979J
    • Blocking Voltage (VP) 600
    • Load Current (Free Air) (ARMS) 1.4
    • Load Current (5°C/W Heat Sink) (ARMS) 3.5
    • Load Current (TC = 25°C) (ARMS) 14.5
    • On-Resistance (Ω) 0.75
    • Isolation Voltage (VRMS) 2500
    • Input Control Current (mA) 10
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 25 / 5
    • Output Capacitance (pF) 700
    • Package Type ISOPLUS-264
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1979J