background-waves

Combination NO+NC

Combination normally open and normally closed OptoMOS (TM) relays provide flexible current switching solutions for telecommunications, industrial, security, metering, and medical applications. The semiconductor assemblies include Form A and Form B poles that open or close circuits depending on input voltages. Since the devices contain no moving parts, they are smaller, more efficient, and less susceptible to failure than are reed relays or other types of electromechanical relays.
  • Available with blocking voltages of 60 V, 250 V, and 350 V
  • Available with typical load currents from 120 mA to 1 A
  • Available with on-state resistance ratings of 400 mΩ to 35 Ω
  • Available with isolation voltages up to 3.75 kV
  • Plastic housings have UL flammability ratings of V-0
  • CSA and TUV certified
  • UL Recognized
  • Low current leakage
  • Generate no electromagnetic or radio frequency interference
  • Low drive current requirements
  • Galvanic input-to-output isolation
  • Available with current-limiting circuitry
  • Surface mount configurations available

Combination NO+NC Parts

FiltersFilters

Combination NO+NC Resources