Combination NO + NC

1-Form-A / 1-Form-B Relays

  • Electrical Characteristics
    • Catalog # CPC2317N
    • Blocking Voltage (VP) 60
    • Load Current (mA) 120
    • On-Resistance (Ω) 16
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 1
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance A / B (pF) 5 / 10
    • Package Type 8-pin SOIC
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC2330N
    • Blocking Voltage (VP) 350
    • Load Current (mA) 120
    • On-Resistance (Ω) 30
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 2
    • Off-State Leakage A / B (µA) 1 / 5
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance A / B (pF) 9 / 6
    • Package Type 8-pin SOIC
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA110
    • Blocking Voltage (VP) 350
    • Load Current (mA) 120
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 2
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance A / B (pF) 25 / 25
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA110L
    • Blocking Voltage (VP) 350
    • Load Current (mA) 120
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance A / B (pF) 25 / 25
    • Comment Device incorporates current limiting circuitry
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA120
    • Blocking Voltage (VP) 250
    • Load Current (mA) 170
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 50 / 50
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA120L
    • Blocking Voltage (VP) 250
    • Load Current (mA) 150
    • On-Resistance (Ω) 25
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 50 / 50
    • Comment Device incorporates current limiting circuitry
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA127
    • Blocking Voltage (VP) 250
    • Load Current (mA) 200
    • On-Resistance (Ω) 10
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 110 / 110
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA127L
    • Blocking Voltage (VP) 250
    • Load Current (mA) 150
    • On-Resistance (Ω) 15
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 110 / 110
    • Comment Device incorporates current limiting circuitry
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA710
    • Blocking Voltage (VP) 60
    • Load Current (mA) 1000
    • On-Resistance (Ω) 0.6
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 2
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 44 / 125
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBA716
    • Blocking Voltage (VP) 60
    • Load Current (mA) 1000
    • On-Resistance (Ω) 0.4
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 2
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 105 / 280
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # PBA150
    • Blocking Voltage (VP) 250
    • Load Current (mA) 250
    • On-Resistance (Ω) 7
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 2.5 / 2.5
    • Output Capacitance A / B (pF) 110 / 110
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample