1-Form-C

LCC120

  • Electrical Characteristics
    • Catalog # LCC120
    • Blocking Voltage (VP) 250
    • Load Current (mA) 170
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 10
    • Off-State Leakage A / B (µA) 1 / 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance A / B (pF) 50 / 50
    • Package Type 8-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LCC120