1-Form-B

PLB171

  • Electrical Characteristics
    • Catalog # PLB171
    • Blocking Voltage (VP) 800
    • Load Current (mA) 80
    • On-Resistance (Ω) 55
    • Isolation Voltage (VRMS) 5000
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 8
    • Package Type 6-pin Flatpack (8-pin body)
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models PLB171