1-Form-B (Voltage Controlled)

CPC1219Y

  • Electrical Characteristics
    • Catalog # CPC1219Y
    • Blocking Voltage (VP) 60
    • Load Current (mA) 200
    • On-Resistance (Ω) 16
    • Isolation Voltage (VRMS) 2500
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 25
    • Package Type 4-pin SIP (8-pin body)
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1219Y