Normally Closed Relays

Dual 1-Form-B

  • Electrical Characteristics
    • Catalog # CPC2125N
    • Blocking Voltage (VP) 400
    • Load Current (mA) 100
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 5
    • Switching Speeds ton / toff (ms) 2 / 2
    • Output Capacitance (pF) 6
    • Package Type 8-pin SOP
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBB110
    • Blocking Voltage (VP) 350
    • Load Current (mA) 120
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance (pF) 25
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBB120
    • Blocking Voltage (VP) 250
    • Load Current (mA) 170
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBB126
    • Blocking Voltage (VP) 250
    • Load Current (mA) 170
    • On-Resistance (Ω) 15
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LBB127
    • Blocking Voltage (VP) 250
    • Load Current (mA) 200
    • On-Resistance (Ω) 10
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # PBB150
    • Blocking Voltage (VP) 250
    • Load Current (mA) 250
    • On-Resistance (Ω) 7
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 2.5 / 2.5
    • Output Capacitance (pF) 110
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # PBB190
    • Blocking Voltage (VP) 400
    • Load Current (mA) 130
    • On-Resistance (Ω) 25
    • Isolation Voltage (VRMS) 5000
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 1 / 2.5
    • Output Capacitance (pF) 11
    • Package Type 8-pin: DIP, SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # XBB170
    • Blocking Voltage (VP) 350
    • Load Current (mA) 100
    • On-Resistance (Ω) 50
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 25
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Part Datasheet
    • Check Stock Order Sample