1-Form-A (DC-Only)

CPC1004N

  • Electrical Characteristics
    • Catalog # CPC1004N
    • Blocking Voltage (VP) 100
    • Load Current (mA) 300
    • On-Resistance (Ω) 4
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 3 / 1
    • Output Capacitance (pF) 25
    • Comment 110
    • Package Type 4-pin SOP
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1004N