1-Form-A (DC-Only)

CPC1706Y

  • Electrical Characteristics
    • Catalog # CPC1706Y
    • Blocking Voltage (VP) 60
    • Load Current (mA) 4000
    • On-Resistance (Ω) 0.09
    • Isolation Voltage (VRMS) 2500
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 2
    • Output Capacitance (pF) 75
    • Package Type Power SIP
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1706Y