1-Form-A

CPC1394

  • Electrical Characteristics
    • Catalog # CPC1394
    • Blocking Voltage (VP) 600
    • Load Current (mA) 120
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 5000
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 3
    • Output Capacitance (pF) 50
    • Package Type 4-pin: DIP, V-Bend, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models CPC1394