1-Form-A

LCA125L

  • Electrical Characteristics
    • Catalog # LCA125L
    • Blocking Voltage (VP) 300
    • Load Current (mA) 170
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Comment Device incorporates current limiting circuitry
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LCA125L