1-Form-A

LCA715

  • Electrical Characteristics
    • Catalog # LCA715
    • Blocking Voltage (VP) 60
    • Load Current (mA) 2200
    • On-Resistance (Ω) 0.15
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 2.5 / 0.25
    • Output Capacitance (pF) 60
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LCA715