1-Form-A

OMA160

  • Electrical Characteristics
    • Catalog # OMA160
    • Blocking Voltage (VP) 250
    • Load Current (mA) 50
    • On-Resistance (Ω) 100
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 10
    • Off-State Leakage (µA) 0.025
    • Switching Speeds ton / toff (ms) 0.125 / 0.125
    • Output Capacitance (pF) 5
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models OMA160