1-Form-A

PLA140L

  • Electrical Characteristics
    • Catalog # PLA140L
    • Blocking Voltage (VP) 400
    • Load Current (mA) 200
    • On-Resistance (Ω) 13
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 3
    • Output Capacitance (pF) 65
    • Comment Device incorporates current limiting circuitry
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models PLA140L