1-Form-A

PLA160

  • Electrical Characteristics
    • Catalog # PLA160
    • Blocking Voltage (VP) 300
    • Load Current (mA) 50
    • On-Resistance (Ω) 100
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 10
    • Off-State Leakage (µA) 0.025
    • Switching Speeds ton / toff (ms) 0.05 / 0.05
    • Output Capacitance (pF) 3
    • Package Type 6-pin: DIP, SMT
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models PLA160