Normally Open Relays

1-Form-A (Voltage Controlled)

  • Electrical Characteristics
    • Catalog # CPC1215G
    • Blocking Voltage (VP) 400
    • Load Current (mA) 500
    • On-Resistance (Ω) 6
    • Isolation Voltage (VRMS) 3750
    • Input Control Voltage Range (V) 5 - 12
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 3
    • Output Capacitance (pF) 18
    • Package Type 4-pin DIP (14-pin body)
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1217Y
    • Obsolete: 2024 -05-09
    • Blocking Voltage (VP) 60
    • Load Current (mA) 200
    • On-Resistance (Ω) 16
    • Isolation Voltage (VRMS) 2500
    • Input Control Voltage Range (V) 5 - 12
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 25
    • Package Type 4-pin SIP (8-pin body)
    • Part Datasheet
    • Check Stock
    • Catalog # CPC1218Y
    • Blocking Voltage (VP) 60
    • Load Current (mA) 600
    • On-Resistance (Ω) 1.1
    • Isolation Voltage (VRMS) 2500
    • Input Control Voltage Range (V) 5 - 12
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 25
    • Package Type 4-pin SIP (8-pin body)
    • Part Datasheet
    • Check Stock Order Sample