Normally Open Relays

1-Form-A: With Transient Voltage Protection

  • Electrical Characteristics
    • Catalog # CPC1317P
    • Obsolete: 2023 -04-20
    • Blocking Voltage (VP) 70
    • Load Current (mA) 150
    • On-Resistance (Ω) 16
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 1
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 2.5 / 2.5
    • Output Capacitance (pF) 25
    • Comment Bi-directional transient voltage suppressor (TVS), meets EN50130-4 Installation Class 3 requirements
    • Package Type 8-pin Flatpack
    • Part Datasheet
    • Check Stock
    • Catalog # CPC1335P
    • Blocking Voltage (VP) 350
    • Load Current (mA) 100
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 1
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 10 / 10
    • Output Capacitance (pF) 40
    • Comment Bi-directional transient voltage suppressor (TVS), meets EN50130-4 Installation Class 3 requirements
    • Package Type 8-pin Flatpack
    • Part Datasheet
    • Check Stock Order Sample