Normally Open Relays

2-Form-A

  • Electrical Characteristics
    • Catalog # LCA210
    • Blocking Voltage (VP) 350
    • Load Current (mA) 85
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 8
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance (pF) 25
    • Package Type 8-pin: DIP; SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LCA210L
    • Blocking Voltage (VP) 350
    • Load Current (mA) 100
    • On-Resistance (Ω) 35
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 8
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 4 / 4
    • Output Capacitance (pF) 25
    • Comment Device incorporates current limiting circuitry
    • Package Type 8-pin: DIP; SMT
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # LCA220
    • Blocking Voltage (VP) 250
    • Load Current (mA) 120
    • On-Resistance (Ω) 20
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 10
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Package Type 8-pin: DIP; SMT
    • Part Datasheet
    • Check Stock Order Sample