Dual 1-Form-A

LAA108

  • Electrical Characteristics
    • Catalog # LAA108
    • Blocking Voltage (VP) 100
    • Load Current (mA) 300
    • On-Resistance (Ω) 8
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 3 / 3
    • Output Capacitance (pF) 110
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LAA108