Dual 1-Form-A

LAA120L

  • Electrical Characteristics
    • Catalog # LAA120L
    • Blocking Voltage (VP) 250
    • Load Current (mA) 150
    • On-Resistance (Ω) 25
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 5
    • Output Capacitance (pF) 50
    • Comment Device incorporates current limiting circuitry
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models LAA120L