Dual 1-Form-A

OAA160

  • Electrical Characteristics
    • Catalog # OAA160
    • Blocking Voltage (VP) 250
    • Load Current (mA) 50
    • On-Resistance (Ω) 100
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 6
    • Off-State Leakage (µA) 0.025
    • Switching Speeds ton / toff (ms) 0.125 / 0.125
    • Output Capacitance (pF) 5
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models OAA160