Dual 1-Form-A

PAA127

  • Electrical Characteristics
    • Catalog # PAA127
    • Blocking Voltage (VP) 280
    • Load Current (mA) 200
    • On-Resistance (Ω) 10
    • Isolation Voltage (VRMS) 3750
    • Input Control Current (mA) 3
    • Off-State Leakage (µA) 0.025
    • Switching Speeds ton / toff (ms) 0.5 / 0.5
    • Output Capacitance (pF) 16
    • Package Type 8-pin: DIP, SMT, Flatpack
    • Obsolete Date 12/15/2023
    • Sample Request No
    • Check Stock No
    • Partner ECAD Models PAA127